??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
II5983 - all inductive sensors
Bill of material
II5983
Produktfoto
Kurzbeschreibung
II5983: Inductive sensor; M30 x 1.5 / L = 65 mm; normally open / normally closed
Long Description
Inductive sensor; M30 x 1.5 / L = 65 mm; normally open / normally closed; (parameterisable); DC; PNP/NPN; M12 Connector; IP 65; IP 66; IP 67; IP 68; IP 69K; 3-wire; Ambient temperature -40...85 °C; Switching frequency 100 Hz
Bestellnummer
II5983
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
IIK4012BFRKG/IO/US-104
ERP Group Supplier
A2
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models