??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 20
HELP_VARIABLE
Company
Bordignon
Description
IGS750 - STANDARD ISO 11901-1
Bill of material
IGS750-113
Model
Version
Max. stroke
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
3 mm
Chamber diameter
50.0 mm
Piston rod diameter
25 mm
G
17.5 mm
Gap range
2 mm
Y
8 mm
Z
5 mm
Q
10.5 mm
Fastening threads
M8 x 13 (2x)
Distance between fixing holes
20 mm
Distance between fixing holes
/ mm
/
150
Initial force
740 daN
Final force
daN
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Previews
3D
Wymiar
2D
Pobierz modele CAD