??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Bordignon
Description
IGS5000 - STANDARD ISO 11901-1
Bill of material
IGS5000-113
Model
Version
Max. stroke
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
3 mm
Chamber diameter
120.0 mm
Piston rod diameter
65 mm
G
25.5 mm
Gap range
2.5 mm
Y
8 mm
Z
5 mm
Q
10.5 mm
Fastening threads
M10 x 16 (4x)
Distance between fixing holes
80 mm
Distance between fixing holes
/ mm
/
150
Initial force
4980 daN
Final force
daN
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Previews
3D
Dimension
2D
Download CAD models