??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bordignon
Description
IGS500 - STANDARD ISO 11901-1
Bill of material
IGS500-50
Model
Version
Max. stroke
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
2 mm
Chamber diameter
45.0 mm
Piston rod diameter
20 mm
G
16.5 mm
Gap range
1 mm
Y
4 mm
Z
4 mm
Q
10.5 mm
Fastening threads
M8 x 13 (2x)
Distance between fixing holes
20 mm
Distance between fixing holes
/ mm
/
150
Initial force
470 daN
Final force
daN
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Previews
3D
Dimension
2D
Download CAD models