??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bordignon
Description
IGS250 - STANDARD ISO 11901-1
Bill of material
IGS250-25
Model
Version
Max. stroke
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
2 mm
Chamber diameter
38.0 mm
Piston rod diameter
15 mm
G
12.5 mm
Gap range
1 mm
Y
4 mm
Z
4 mm
Q
6 mm
Fastening threads
M6 x 9 (2x o 2x)
Distance between fixing holes
18 mm
Distance between fixing holes
25 mm
/
150
Initial force
260 daN
Final force
daN
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Previews
3D
Dimension
2D
Download CAD models