??
Catalog navigation
Выбор CAD модели
Доступные продукты: 20
HELP_VARIABLE
Company
Bordignon
Description
IGS1500 - STANDARD ISO 11901-1
Bill of material
IGS1500-113
Model
Version
Max. stroke
mm
Stroke
mm
Введите значение для CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
3 mm
Chamber diameter
75.0 mm
Piston rod diameter
36 mm
G
21 mm
Gap range
2.5 mm
Y
8 mm
Z
5 mm
Q
10.5 mm
Fastening threads
M8 x 13 (4x)
Distance between fixing holes
40 mm
Distance between fixing holes
/ mm
/
150
Initial force
1530 daN
Final force
daN
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей