??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bordignon
Description
IGS10000 - STANDARD ISO 11901-1
Bill of material
IGS10000-80
Model
Version
Max. stroke
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
3 mm
Chamber diameter
195.0 mm
Piston rod diameter
95 mm
G
33.5 mm
Gap range
2.5 mm
Y
8 mm
Z
8 mm
Q
15 mm
Fastening threads
M12 x 18 (4x)
Distance between fixing holes
120 mm
Distance between fixing holes
/ mm
/
150
Initial force
10600 daN
Final force
daN
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Previews
3D
Dimension
2D
Download CAD models