目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Q2FM-1618-17
igus
iglidur®
iglidur® Q2 For extreme loads Wear-resistant and robust
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_q2/iglidur_q2_type_f_mm.prj},{NB=Q2FM-1618-17},{ARTNR=Q2FM-1618-17},{INFO=INFO},{BEZ=iglidur® Q2 Form F, metrische Abmessungen},{D1=16},{D2=18.0},{D3=24.0},{B1=17.0},{B2=1.00},{F=0.8},{R=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 55
HELP_VARIABLE
Company
igus
Description
iglidur® Q2 - type F - Flange bearings, metric sizes
Bill of material
Q2FM-1618-17
Part no.
Q2FM-1618-17
Q2FM-1618-17
Info PDF
INFO
Description
iglidur® Q2 type F, metric sizes
Inside diameter
16
16
mm
Outside diameter
18.0
18.0
mm
Flange diameter
24.0
24.0
mm
Total length
17.0
17.0
mm
Flange thickness
1.00
1.00
mm
Chamfer
0.8
0.8
mm
Radius max.
0.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型