??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
iglidur® PRT - Drive plate
Bill of material
PRT-AZ-60
Part no.
PRT-AZ-60
Info PDF
INFO
Description
Drive plate
Diameter
90 mm
Length
5 mm
Diameter
14 mm
Length
15 mm
Diameter
74 mm
Bore
10x36 °
Diameter
5.5 mm
Previews
3D
Dimension
2D
Download CAD models