??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
igus
Description
iglidur® JATM/VATM - axial bearing
Bill of material
JATM-2036-070
Part no.
Info PDF
INFO
Description
iglidur® Axial bearings
Inside diameter
20 mm
Outside diameter
36 mm
Overall length
7 mm
Bolt circle diameter
30 mm
Adjustment hole diameter
3 mm
Previews
3D
Dimension
2D
Download CAD models