??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
IGF - Cylindrical revolving handles
Bill of material
Cylindrical revolving handles IGF.127-12
Code
Description
D
57 mm
L
127.5 mm
d
mm
d1
32 mm
d2
40 mm
l1
112 mm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models