IFW510-03-00
SMC
bp4_detection_switch
IFW5 Diaphragm Style Flow Switch
Powered by
CAD모델 선택
{smc/bp4_detection_switch/ifw5/ifw5_asmtab.prj},{NB=IFW510-03-00(0)},{BODY=10},{THREADTYPE=},{PORTSIZE=03},{TERMINAL=0},{LIGHT=0},{CE=},{THREAD=0},{PPATH=ifw5/assembly/ifw5_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
IFW5 - Diaphragm Style Flow Switch
Bill of material
IFW510-03-00
Body size
(10) 10 L/min type / 1 to 10 L/min
(20) 20 L/min type / 10 to 20 L/min
(50) 50 L/min type / 20 to 50 L/min
(10) 10 L/min type / 1 to 10 L/min
(20) 20 L/min type / 10 to 20 L/min
(50) 50 L/min type / 20 to 50 L/min
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(03) 3/8
(04) 1/2
(06) 3/4
(03) 3/8
(04) 1/2
(06) 3/4
Terminal box
(0) Without terminal box (Contact: 1ab)
(1) With terminal box (Contact: 1a)
(2) With terminal box (Contact 1b)
(5) With terminal box (24 VDC,+COM, Contact: 1b)
(6) With terminal box (24 VDC,+COM, Contact: 1a)
(7) With terminal box (24 VDC,-COM, Contact: 1b)
(8) With terminal box (24 VDC,-COM, Contact: 1a)
(0) Without terminal box (Contact: 1ab)
(1) With terminal box (Contact: 1a)
(2) With terminal box (Contact 1b)
(5) With terminal box (24 VDC,+COM, Contact: 1b)
(6) With terminal box (24 VDC,+COM, Contact: 1a)
(7) With terminal box (24 VDC,-COM, Contact: 1b)
(8) With terminal box (24 VDC,-COM, Contact: 1a)
Light
(0) None
(1) With neon light (110 VAC, Red)
(2) With neon light (110 VAC, Green)
(3) With neon light (220 VAC, Red)
(4) With neon light (220 VAC, Green)
(0) None
(1) With neon light (110 VAC, Red)
(2) With neon light (110 VAC, Green)
(3) With neon light (220 VAC, Red)
(4) With neon light (220 VAC, Green)
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성