??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IAI
Description
IFA-SA
Bill of material
IFA-SA1L-WA-100-200-T2-S-AQ
Order number
IFA-SA1L-WA-100-200-T2-S-AQ
Series
IFA
Type
SA1L
Encoder type
WA
Motor type
Stroke
mm
输入参数值: S
Stroke
mm
cm
inch
ft
Motor Mounting Position
Controller
Cable Type
Cable Length
m
Option: Opposite cable direction
Option : AQ Seal
AQ
Optional ceiling / horizontal suspension mounting specifications
Option : Limit Switch
Option : Reversed-home specification
Option: Double slider specification
Slider cover span
mm
Position of slider
mm
输入参数值: POS1
Position of slider
mm
cm
inch
ft
Effective stroke
200 mm
预览
3D
尺寸标注
2D
下载CAD模型