??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IF6138 - all inductive sensors
Bill of material
IF6138
Produktfoto
Kurzbeschreibung
IF6138: Inductive sensor; M12 x 1 / L = 60 mm; normally open / normally closed;
Long Description
Inductive sensor; M12 x 1 / L = 60 mm; normally open / normally closed; (parameterisable); DC; PNP/NPN; M12 Connector; IP 65; IP 66; IP 67; IP 68; IP 69K; 3-wire; Ambient temperature -40...85 °C; Switching frequency 600 Hz
Bestellnummer
IF6138
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
IFK4007-FRKG/IO/US-104
ERP Group Supplier
A2
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models