??
Catalog navigation
Výběr CAD modelu
Available products: 180
HELP_VARIABLE
Company
Elettrotec
Description
IF…V2E - Adjustable Visual and Electric Flow switch
Bill of material
IF3V2E6/O
Code
Type
Signal type
V2E - Visivo + due contatti elettrici
Max flow rate
l/min
Body material
Spring
Contact type
Connector type
DIN EN 175301-803 (DIN 43650) PG09 form A
Process connection
Medium Max Viscosity
cSt
Voltage
220 V
Current
0,8 A
DC switching power
60 W/VA
Maximum static pressure
15 bar
Minimum temperature
-10 °C
Maximum temperature
100 °C
IP Protection
IP65
Height
mm
Width
mm
Weight
Kg
Previews
3D
2D
Stáhnout CAD model