??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_6_40 - Signal Transformer
Bill of material
IF-6-40
Part Number
IF-6-40
Description
International Low Profile Flat Head Transformer, 6VA Power, 115V/230V Input, 40VCT Output Series
Power
6 VA
Output Series
40VCT
Output Parallel
20V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.43 lbs (0.2 kg)
Length
2.09 in. (53.1 mm)
Width
1.73 in. (43.9 mm)
Height
0.89 in. (22.6 mm)
Previews
3D
2D
Download CAD models