??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_4_24 - Signal Transformer
Bill of material
IF-4-24
Part Number
IF-4-24
Description
International Low Profile Flat Head Transformer, 4VA Power, 115V/230V Input, 24VCT Output Series
Power
4 VA
Output Series
24VCT
Output Parallel
12V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.34 lbs (0.15 kg)
Length
2.09 in. (53.1 mm)
Width
1.73 in. (43.9 mm)
Height
0.77 in. (19.6 mm)
Previews
3D
2D
Download CAD models