??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_30_12 - Signal Transformer
Bill of material
IF-30-12
Part Number
IF-30-12
Description
International Low Profile Flat Head Transformer, 30VA Power, 115V/230V Input, 12VCT Output Series
Power
30 VA
Output Series
12VCT
Output Parallel
6V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
1.23 lbs (0.56 kg)
Length
2.68 in. (68.1 mm)
Width
2.26 in. (57.4 mm)
Height
1.39 in. (35.3 mm)
Previews
3D
2D
Download CAD models