??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_24_20 - Signal Transformer
Bill of material
IF-24-20
Part Number
IF-24-20
Description
International Low Profile Flat Head Transformer, 24VA Power, 115V/230V Input, 20VCT Output Series
Power
24 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
1.03 lbs (0.47 kg)
Length
2.68 in. (68.1 mm)
Width
2.26 in. (57.4 mm)
Height
1.23 in. (31.2 mm)
Previews
3D
2D
Download CAD models