??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_2_30 - Signal Transformer
Bill of material
IF-2-30
Part Number
IF-2-30
Description
International Low Profile Flat Head Transformer, 2VA Power, 115V/230V Input, 30VCT Output Series
Power
2 VA
Output Series
30VCT
Output Parallel
15V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.29 lbs (0.13 kg)
Length
2.09 in. (53.1 mm)
Width
1.73 in. (43.9 mm)
Height
0.69 in. (17.5 mm)
Previews
3D
2D
Download CAD models