??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_18_30 - Signal Transformer
Bill of material
IF-18-30
Part Number
IF-18-30
Description
International Low Profile Flat Head Transformer, 18VA Power, 115V/230V Input, 30VCT Output Series
Power
18 VA
Output Series
30VCT
Output Parallel
15V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.88 lbs (0.4 kg)
Length
2.66 in. (67.6 mm)
Width
2.24 in. (56.9 mm)
Height
1.09 in. (27.7 mm)
Previews
3D
2D
Download CAD models