??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_14_20 - Signal Transformer
Bill of material
IF-14-20
Part Number
IF-14-20
Description
International Low Profile Flat Head Transformer, 14VA Power, 115V/230V Input, 20VCT Output Series
Power
14 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.74 lbs (0.34 kg)
Length
2.66 in. (67.6 mm)
Width
2.24 in. (56.9 mm)
Height
0.96 in. (24.4 mm)
Previews
3D
2D
Download CAD models