??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
IEEE 841, 575 Volts, Three Phase, Totally Enclosed, C-Face, Foot Mounted
Bill of material
CECP83587T-5
Hp
2
RPM
1800 r/min
NEMA Frame
145TC
Enclosure
TEFC
Catalog Number
CECP83587T-5
Overall Length
13.38 Inch
C Dim.
12.88 Inch
Aprx. Wt.
70 lb
Full Load Efficiency
86.5
Voltage
575
Full Load Amps
2.2
Previews
3D
Dimension
2D
Download CAD models