??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bison Gear Motors
Description
IEC90 - Permanent Magnet AC Motor - VF Sync
Bill of material
05B-32-0410-D10-32A
Part Number
Frame
55
Rated Power
HP
Rated Power
W
Rated Speed
1800 RPM
Rated Freq.
90 Hz
# of Poles
6
FL
Amps
Torque
In-Lb.
Power Factor
Efficiency
%
Rotor Inertia
Lb.-In2
Back EMF L-L
Vrms/kRPM
Resistance L-L
Ω
Inductance
Lsd
Inductance
Lsq
Peak Amps
A
Peak Torque
In-Lb.
Mounting Flange
IEC 90 B14
Enclosure
Weight
lbs.
Length
Inch
Previews
3D
Dimension
2D
Download CAD models