??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Anamet Europe
Description
IEC-Ex ATEX gland BXC PG, Epoxy barrier nickel plated brass - ATEX cable glands
Bill of material
837.516.0
Article No.
Thread
Clamping range
mm
Length
mm
Length
15 mm
Width across flats
mm
Diameter
mm
Length
7.0 mm
Diameter
mm
Length
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Length
mm
Length
1.5 mm
Package size
Weight
kg/100
Weight
kg
Material
Nickel plated brass
PDF Info
PDF Info
预览
3D
尺寸标注
2D
下载CAD模型