??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Anamet Europe
Description
IEC-Ex ATEX gland BXC-316 ISO, Epoxy barrier, Stainless steel AISI-316 - ATEX cable glands
Bill of material
836.125.9
Article No.
Thread
Clamping range
mm
Length
mm
Length
15 mm
Width across flats
mm
Diameter
mm
Length
7.0 mm
Diameter
mm
Length
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Length
mm
Length
1.5 mm
Package size
Weight
kg/100
Weight
kg
Material
Stainless steel AISI-316
PDF Info
PDF Info
T2 PITCH
1.50000
T3 PITCH
Previews
3D
Dimension
2D
Download CAD models