??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Anamet Europe
Description
IEC-Ex ATEX fitting BNA-316 NPT, barrier, EPDM,Stainless steel AISI-316 - ATEX conduit fittings
Bill of material
824.114.9
Article No.
Thread
Size
Inch
Clamping range
mm
Length
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Length
Width across flats
mm
Diameter
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Length
mm
Package size
Weight
kg/100
Material
Stainless steel AISI-316
Temp min.
-40 °C
Temp max.
100 °C
Protection Class
IP 68
Type Pack
CT
ETIM code
6380214
Customs number
73072910
EAN-Code
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models