??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SMC Corporation
Description
IDFB3-15E - Refrigerant R134a (HFC)
Bill of material
IDFB6E-11N
Size
Voltage
(11) Single-phase 115 VAC (60 Hz)
Thread type
Cool compressed air output
For medium air pressure (Auto drain bowl: Metal case with level gauge)
With circuit breaker
Power supply terminal block connection
With terminal block for run & alarm signal
Timer type solenoid valve with auto drain (Suitable for medium air pressure)
Thread on/off
Previews
3D
Dimension
2D
Download CAD models