??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE93 - Compact Industrial Slide Rail (Single Piece)/Convex Slide Rail/Convex Slider/Flat Sliding Membrane (Heavy Duty Type)
Bill of material
IDE93-KQ
Code
IDE93
Type
Convex Slide Block
Material
J/J200
Surface Treatment
---
Color
---
Specifications
Function (Standard Configuration)
Single Slider,Threaded,Clamp Type
C
80 mm
Static Load
1000 N
Reference weight
0.100 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models