??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE87 - Industrial slide (single piece)/circular slide. Low driving force/Cylindrical sliding membrane belt roller (heavy load type)
Bill of material
IDE87-10-40-L160
Code
IDE87
Type
Low driving force
Type
Circular Slide Rail
Material
A6061
Surface Treatment
Natural color hard anodizing
Matching Slider Specifications
Axle Center Distance
Minimum Unit 1
H
18 mm
da
10 mm
di
-- mm
a
40 mm
A1
16.5 mm
b
40 mm
h
5.5 mm
h1
5.5 mm
h2
9 mm
G1
30 mm
G2
20 mm
a1
-- mm
P
120 mm
min.
20
max.
79.5
min.
20
max.
79.5
Applicable Bolts
M6
ly
91000 mm4
lz
5100 mm4
Wby
360 mm3
Wbz
590 mm3
Reference weight
1.0 kg/m
Number of mounting holes
2
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models