??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE82 - Industrial slide rail (single piece)/Convex slider.Low installation type/Plane sliding membrane (medium load type)
Bill of material
IDE82-7
Code
IDE82
Type
Low installation type
Type
Convex Slide Block
Material
AIMgSi0.5
Surface Treatment
Natural anodic oxidation
Matching Slide Specification
H
8 mm
W
17 mm
C
23 mm
A1
5.0 mm
B
12 mm
C1
21 mm
C2
8 mm
H1
1.5 mm
H2
-- mm
D
-- mm
M
M2 mm
Torque
0.25
Reference weight
0.008
COY
0.20 KN
CO(-Y)
0.20 KN
COZ
0.10 KN
MOX
1.2 Nm
MOY
0.6 Nm
MOZ
0.6 Nm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models