??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE81 - Industrial slide rail (single piece)/Concave slide rail. Low installation type/Plane sliding membrane (medium load type)
Bill of material
IDE81-7-L25
Code
IDE81
Type
Low installation type
Type
Concave Slide Rail
Material
AIMgSi0.5
Surface Treatment
Natural color hard anodizing
Matching Slider Specifications
Minimum Unit 1
P
15 mm
min.
5 mm
max.
12.0 mm
min.
5 mm
max.
12.0 mm
h
5.5 mm
h1
3.7 mm
D1
M2 mm
a
7 mm
b
8.0 mm
ly
131 mm4
lz
90 mm4
Wby
32.0 mm3
Wbz
29 mm3
Reference weight
0.08 kg/m
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models