??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE63 - Compact industrial slide (single piece)/27 series. Slide rail / slider/Medium load type
Bill of material
IDE63-KD
code
IDE63
type
slider
material
engineering plastic
surface preparation
---
colour
---
specification
Function (standard configuration)
Single slider,Through hole,Clamp type
C
40 mm
C1
30 mm
C2
20 mm
D
--- mm
d2
--- mm
d1
4.5 mm
H
1.2 mm
S
--- mm
Static load
500 N
Reference weight
0.011 kg/pcs
Website link
Website link
Previews
3D
Размер
2D
Сваляне на CAD модели