??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE62 - Compact Industrial Slide Rail (Single Piece) ¡¤ 27 Series. Slide Rail/Slider/Medium Load Type
Bill of material
IDE62-L100-Y
Code
IDE62
Type
Slide Rails
Type
Anti-Reflection Type
Material
A6061
Surface Treatment
Hard Anodizing
Color
Black
L
mm
Enter value for L
mm
cm
inch
ft
Mounting hole
Y ( With Mounting Hole )
P
60 mm
d
4.5 mm
Static Load
500 N
Reference weight
0.29 kg/m
N
2
E
E=[L-(N-1)x60]/2
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models