??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE53 - Compact Industrial Slide Rail (Single Piece) ¡¤ 17 Series. Slide Rail/Slider/Light Load Type
Bill of material
IDE53-KA
Code
IDE53
Type
Slider
Material
Engineering Plastic
Surface Treatment
---
Color
---
Specifications
Function (Standard Configuration)
Single Slider,Bolt,All Plastic Bearing
C
20 mm
C1
14 mm
Static Load
50 N
Reference weight
0.002 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models