??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE51 - Compact Industrial Slide Rail (Single Piece) ¡¤ 17 Series. Slide Rail/Slider/Light Load Type
Bill of material
IDE51-L100-N
Code
IDE51
Type
Slide Rails
Type
Standard Type
Material
A6061
Surface Treatment
Hard Anodizing
Color
Silver
L
mm
Enter value for L
mm
cm
inch
ft
Mounting hole
P
-- mm
d
-- mm
Static Load
50 N
Reference weight
0.15 kg/m
N
2
E
E=[L-(N-1)x60]/2
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models