??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE48 - Industrial slide rail (single piece)/Convex slider. Adjustable clearance/Plane sliding film (heavy duty type)
Bill of material
IDE48-15
Code
IDE48
Type
Adjustable Gap
Type
Convex Slide Block
Type
Manual Clamping
Material
AIMgSi0.5
Surface Treatment
Natural anodic oxidation
Matching Slide Specification
H
24 mm
W
47 mm
C
74 mm
A1
16.0 mm
B
38 mm
C1
50 mm
C2
30 mm
C3
9 mm
H1
4 mm
H2
16.0 mm
D
8 mm
M
M5
Torque max.
1.5 N.m
kz
19
ky
11.5
DK
20
The fixture screw thread
M6
Reference weight
0.11
COY
4.0 KN
CO(-Y)
4.0 KN
COZ
2.0 KN
MOX
32 N.m
MOY
25 N.m
MOZ
25 N.m
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models