??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE46 - Industrial slide rail (single piece)/Concave slide rail/Plane sliding film (heavy duty type)
Bill of material
IDE46-15-L100
Code
IDE46
Type
Adjustable Gap
Type
Concave Slide Rail
Type
--
Material
AIMgSi0.5
Matching Slider Specifications
Minimum Unit 1
mm
Enter value for L
Minimum Unit 1
mm
cm
inch
ft
P
60 mm
min.
20
max.
49.5
min.
20
max.
49.5
h1
15.5 mm
h1
10.0 mm
D1
M4 mm
a
15 mm
b
22 mm
ly
6440 mm4
lz
4290 mm4
Wby
585 mm3
Wbz
488 mm3
Reference weight
0.6 kg/m
COY
4.0 KN
CO(-Y)
4.0 KN
COZ
2.0 KN
MOX
32 N.m
MOY
25 N.m
MOZ
25 N.m
Hyperlinks
Hyperlinks
Number of mounting holes
2
Previews
3D
Dimension
2D
Download CAD models