??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE37 - Industrial slide (single piece) / slider / built-in outer rail groove surface guide
Bill of material
IDE37-28-3
model
IDE37
Types of
slider
Types of
Built in type
material
A7075
surface treatment
Bright anodizing (black)
Specification of matching slide rail
Number of rollers
pcs
Roller arrangement type
H
24 mm
H1
9.8 mm
W
26.5 mm
A
88 mm
B
78 mm
Standard cone slider only
35 mm
M
M5 mm
C100* carrying capacity
4285 N
Corad carrying capacity
2170 N
Coax carrying capacity
640 N
Mx carrying capacity
6.3 Nm
My carrying capacity
16.0 Nm
Mzd Mz carrying capacity
27.3 Nm
Mzs Mz carrying capacity
27.3 Nm
Reference weight
0.15 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models