??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE34 - Industrial slide rail/singleton/Slide rail/Standard.Built in
Bill of material
IDE34-70-L200
code
IDE34
type
Slide rail
type
Built in
type
I-shape
material
Niobium alloy steel
surface preparation
---
Matching slider specification
L
mm
Enter value for L
mm
cm
inch
ft
W
98.0 mm
W1
70.2 mm
H
65.0 mm
H1
9.0 mm
WX
70.6 cm^3
WY
18.0 cm^3
IX
345.9 cm^4
IY
58.3 cm^4
CKZL
19.4 kg/m
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models