??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE33 - Industrial slide rail/singleton/Slide rail/Standard.Built in
Bill of material
IDE33-60-L200
code
IDE33
type
Slide rail
type
Built in
type
U-shape
material
Niobium alloy steel
surface preparation
---
Matching slider specification
L
mm
Enter value for L
mm
cm
inch
ft
W
86.5 mm
W1
62.7 mm
H
36.0 mm
H1
7.0 mm
WX
32 cm^3
WY
6 cm^3
IX
138 cm^4
IY
16 cm^4
CKZL
10.5 kg/m
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models