??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE27 - Standard industrial slide rail special accessories/Sliding membrane/For heavy duty circular slide rail
Bill of material
IDE27-d10
code
IDE27
type
Sliding membrane
material
Engineering plastic
d
D
12 mm
L
28 mm
A
3.0 mm
B
0.8 mm
C
2.5 mm
Static load
3500 N
Reference weight
0.001 kg/pcs
Applicable to heavy-duty circular slide rail
IDE24
Website link
Website link
Previews
3D
Dimenze
2D
Stáhnout CAD model