??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE24 - Standard Industrial Slides(Single Piece),Heavy Loaded,Round Slide Rail
Bill of material
IDE24-06-L160
Code
IDE24
Type
Circular Slide Rail
Material
A6061
Surface Treatment
Natural hard anodizing
Matching Slider Specifications
L
mm
Enter value for L
mm
cm
inch
ft
P
120 mm
H
18 mm
da
10 mm
d1
0.0 mm
a
27 mm
h
5.5 mm
h1
5.5 mm
h2
9 mm
G1
27.0 mm
G2
17.0 mm
A1
16.5 mm
Q1
0.0 mm
Q2
0 mm
K1
M6 mm
K1POOL
6
ly
19000 mm^4
lz
2850 mm^4
wby
1000 mm^4
wbz
310 mm^4
Reference Weight
0.62 kg/m
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models