??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE22_23 - Standard industrial slide (single piece) Heavy duty, square slide
Bill of material
IDE22-06-N
code
type
square slider
MAT
ZDC
surface treatment
Matching rail specifications
Floating Slider Orientation
B
18.0 mm
C1
19 mm
C3
10 mm
K2
K4 mm
K2POOL
4 mm
K3
7.0 mm
K4
2 mm
Coy
420 N
Coz
420 N
Coz
140 N
reference weight
kg/pcs
weblink
webxxx
Previews
3D
Размер
2D
Сваляне на CAD модели