??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE21 - Standard Industrial Slides(Single Piece),Heavy Loaded,Square Slide Rail
Bill of material
IDE21-06-L100
Code
IDE21
Type
Square Slide Rail
Material
A6061
Surface Treatment
Natural hard anodizing
Matching Slider Specifications
L
mm
Enter value for L
mm
cm
inch
ft
P
60 mm
H
14 mm
da
5.0 mm
a
14 mm
h
4.0 mm
h1
4.0 mm
h2
7.5 mm
G1
18 mm
G2
10.5 mm
A1
13.5 mm
Q1
17 mm
Q2
15 mm
For Bolts
M4 mm
K1POOL
4 mm
ly
2200 mm^4
lz
640 mm^4
wby
220 mm³
wbz
100 mm³
Reference Weight
0.23 kg/m
Number of mounting holes
2
E
20 mm
F
20 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models