??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE15 - Industrial Slide (single piece) heavy-duty type, four slide block, double slide block
Bill of material
IDE15-d10-D40-A100
code
IDE15
type
Four Sliders, circular slider special double slider
material
ZDC
Surface treatment
-
d
D Center distance
A
A1
87
B
73
B1
60
C
22.5
C1
15
M
M6
Static load(coy)
4800 N
Static load(coz)
2400 N
Static load(mox)
96 Nm
Static load(moy)
170 Nm
Static load(moz)
170 Nm
weight
0.29 kg/pcs
Applicable Slide Code
IDE87
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models