??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE12 - Industrial slide rail (single piece)/Single slider / four sliders/Special for low drive power industrial slide rail
Bill of material
IDE12-d10
Code
IDE12
Type
Four-Slider
Type
Cylindrical Sliding Film With Roller
Material
ADC
Surface Treatment
Clear Anodizing
d
mm
A
100 mm
A1
80 mm
B
58 mm
B1
40 mm
C
31.5 mm
C1
25 mm
M
M5
D
40 mm
Static Load
1000 N
Static Load
1000 N
Static Load
20 N
Static Load
16 N
Static Load
32 N
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models