??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE11 - Industrial slide rail (single piece)/Single slider / four sliders/Special for low drive power industrial slide rail
Bill of material
IDE11-d10
Code
IDE11
Type
Monorail slider
Type
Cylindrical Sliding Film With Roller
Material
ZDC
Surface Treatment
---
d
mm
A
35 mm
A1
22 mm
B
31 mm
B1
6.5 mm
C
26.5 mm
C1
19 mm
D
16 mm
d1
M6
Static Load
350
Maximum dynamic load (km)
350 10(N)
Maximum dynamic load (km)
125 100(N)
Maximum dynamic load (km)
70 200(N)
Maximum dynamic load (km)
50 max N.m/s
Reference weight
0.115
Applicable Rail Codes
IDE24
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models