??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE08 - Industrial slide rails (single piece)/slides/twin shafts • rollers
Bill of material
IDE08-10-3
Code
IDE08
Type 1
Slider
Type 2
Built-in
Type 3
Handle locking
Material
A6063
Surface Treatment
Sandblasting anodizing (black)
Matching Slide Specification
Number of wheels
H
23 mm
W
29 mm
H1
8.0 mm
T3
6 mm
L
60 mm
B
18.5 mm
L1
18.5 mm
S
M4
A
68 mm
R
26 mm
K
58 mm
F
14.3 mm
G
13 mm
Basic Power Safety Load(N)
343
Basic Power Safety Load(N)
322
Power distance(N-M)
6.4
Power distance(N-M)
6.8
Power distance(N-M)
7.1
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models