??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE05 - Industrial slide rails (single piece) / slide rails / twin shafts • rollers
Bill of material
IDE05-10-L200
Code
IDE05
Type 1
Slide Rails
Type 2
Built-In Type
Type 3
-
Material
A6063
Surface Treatment
Bright Anodizing(Black)
Matching Slider Specifications
L(Minimum unit 1)
mm
Enter value for L
L(Minimum unit 1)
mm
cm
inch
ft
D
5 mm
W1
28 mm
H2
14.0 mm
DP
3.2 mm
P
60 mm
m1
6.5 mm
m
3.5 mm
Reference weight
1.051 kg/m
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models